|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Gray |
| Product Length | 24 in [609.6 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Length | 24 In. (0.66m) - 16 and 8 inches between connectors |
| Connectors | IDC 40 Female x2 (1 pin blocked) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|