|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Gray |
| Product Length | 36 in [914.4 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Length | 36 inch length - 20 and 16 inches between connectors |
| Connectors | IDC 40 Female x3 (1 pin blocked) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|