|
|
|
Technical Specifications
|
|
| Color | Silver |
| Connector Types | 1 - USB A Female |
| Product Height | 0.51 in [1.3 cm] |
| Product Length | 5.35 in [13.6 cm] |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Power Adapter Included | Yes |
| Carton Quantity | 18 |
| Shipping (Package) Weight | 0.95 lb [0.43 kg] |
| Product Width | 2.95 in [7.5 cm] |
| Power Adapter | 5V DC, 1.5A, positive center |
| Hard Drive Compatibility | EIDE: ATA/33/66/100/133/166 drives supported
(ATA/100/133/166 drives interface at ATA/66 speeds) |
| Volume Format | To use on-the-go feature hard drive must be formatted with FAT32 file system. NTFS is supported but will not with on-the-go. |
| Maximum Data Transfer Rate | 480 Mbps (USB 2.0) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|