|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Blue |
| Product Length | 24 in [609.6 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Length | 24inches- 16 and 8 inches between connectors |
| Data Transfer Rate | Up to 133Mbps burst transfer rate |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|