|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Blue |
| Product Length | 24 in [609.6 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Total Cable Length | 24 inches; 16 and 8 inches between connectors |
| Power Cable Length | 2x 3.6 inch female connector, 1x 7 inch male connector |
| IDE End 1 | 40 Pin Header Female, Large internal power Male |
| IDE End 2 | 40 Pin Header Female x2, Large internal power Female |
| Power | 2x 4-Pin Female, 1x 4-Pin Male |
| Data Transfer Rate | Up to 133Mbps burst transfer rate |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|