The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

24in Dual Drive Ultra ATA IDE Hard Drive Cable


StarTech.com ID:  IDE_

$4.79 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
 
Technical Specifications

Warranty Lifetime warranty
Connector A1 - IDC 40 Female
Connector B2 - IDC 40 Female
ColorGray
Product Length24 in [609.6 mm]
Carton Quantity50
Shipping (Package) Weight0.15 lb [0.07 kg]
Length24 Inch, 0.61m - 15 and 9 inches between connectors
ConnectorsIDC 40 Female, IDC 40 Female x 2

Product appearance and specifications are subject to change without notice.