|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 1 - DB37 Male |
| Connector Types | 1 - DB37 Female |
| External Ports | 8 - DB 25-pin Serial Male |
| Product Length | 8.27 in [210 mm] |
| Number of Ports | 8 |
| Carton Quantity | 20 |
| Industry Standards | RS-232 |
| Shipping (Package) Weight | 1.3 lb [0.59 kg] |
| Product Width | 3.19 in [81 mm] |
| Serial Interface | RS-232 |
| Power Consumption | 5V @ 300mA, +12V @ 100mA & -12V @ 100mA |
| Expansion Capability | Up to 64 ports using 8 daisy-chained INTEBOX8 units. |
| OS compatibility | Windows 2000/NT/XP, Linux & Unix SCO Open Server |
| Flow Control | Xon/Xoff control or CTS/RTS control |
| Requirements | PCI232INTE PCI card |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|