|
|
|
Technical Specifications
|
|
| Product Height | 1.42 in [36 mm] |
| Product Length | 4.06 in [103 mm] |
| Number of Ports | 1 |
| Carton Quantity | 24 |
| Shipping (Package) Weight | 1.17 lb [0.53 kg] |
| Product Weight | 2.82 oz [80 g] |
| Product Width | 2.8 in [71 mm] |
| Transmission Frequency | 418MHz |
| Receiver Tuning frequency | 38 KHz |
| Maximum Distance | 35m / 100ft |
| Power Adapter | 2 x 12VDC, 150mA |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|