|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ISA |
| Chipset ID | SUN 1689 |
| Connector Types | 1 - DB25 Female |
| Product Height | 2.44 in [6.2 cm] |
| Product Length | 5 in [12.7 cm] |
| Maximum Data Transfer Rate | 1500000 Mbits/Sec |
| Industry Standards | IEEE-1284 |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| OS Support | Windows 3.1/95/NT4/98/98SE/ME/2000/XP/Server 2003 and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|