|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | ISA |
| Chipset ID | MosChip NM9820CV |
| Connector Types | 2 - DB9 Male |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| UARTS | 2 x 16C550 |
| COM Settings | COM1 to COM7 |
| IRQ Settings | 3,4,5,9,10,11,12,15 for each port |
| Clock settings | x1 115.2 Kbits/sec., x2 230.4 Kbits/sec., x4 460.9 Kbits/sec. |
| Compatible OS | DOS, Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit); Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|