|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Pair/Inner Shield | Aluminum/Polyester tape, and aluminum side facing in/out |
| Outer Shield | 38 AWG tin plated copper braid |
| Diameter | 8.763mm |
| Differential Impedance | 100+5 OHMS @TDR |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Connectors | |
| Connector one | |
| Mini SAS 4x Cable Plug | |
| General Specifications | P.C.B - FR4 (4 layers) |
| General Specifications | Latch - Stainless Steel |
| General Specifications | Back Shell - Zinc die casting hood/nickel plating with a universal external key |
| Connector Two | |
| Conductor | 8 Twisted pair 26 AWG solid silver plated copper |
| Insulation | Foam polyolefin |
|
|
|
|