|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - 6 DIN Male |
| Connector B | 1 - 6 DIN Female |
| Color | Beige |
| Product Length | 24.99 ft [7.62 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Cable Length | 25 ft., 9.8m |
| Connectors | 6 DIN Female, 6 DIN Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|