|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - 6 DIN Male |
| Connector B | 1 - 6 DIN Female |
| Connector B | 1 - 6 DIN Male |
| Color | Beige |
| Product Length | 0.5 ft [0.15 m] |
| Carton Quantity | 400 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| Length | 6 Inch, 0.15m |
| Connectors | 6 DIN Male, 6 DIN Female x2 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|