|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - LP4 Male |
| Connector B | 1 - P4 ATX Male 12V Plug |
| Color | Black |
| Product Length | 0.5 ft [0.15 m] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.04 lb [0.02 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|