|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Red |
| Product Length | 24 in [60.96 cm] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Connectors | Latching SATA to Latching SATA |
| Length | 24 inches |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|