|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ45 Male |
| Connector B | 1 - RJ45 Male |
| Color | Blue |
| Product Length | 5 ft [1.52 m] |
| Maximum Cable Length | 328 ft [100 m] |
| Network Cable Type | Molded |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
|
|
|
|