|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Length | 6 feet (1.8m) |
| End 1 Connectors | HDDB15 Male, 2x 6 MiniDIN Male, 3mm PC Speaker Connector Male |
| End 2 Connectors | HDDB15 Female, 2x 6 MiniDIN Female, 3mm PC Speaker Connector Female |
|
|
|
|