|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Female |
| Connector B | 1 - DB25 Male |
| Color | Gray |
| Product Length | 10 ft [3.05 m] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Length | 10 ft., 3m |
| Connectors | DB9 Female, DB25 Male |
|
|
|
|