|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Female |
| Connector B | 1 - DB25 Male |
| Color | Gray |
| Product Length | 3 ft [0.91 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Connectors | DB9 Female, DB25 Male |
| Cable Length | 3 ft. (0.9 m) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|