|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Female |
| Connector B | 1 - DB25 Male |
| Color | Gray |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|