|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Male |
| Connector B | 1 - DB25 Female |
| Color | Beige |
| Product Length | 6 ft [1.83 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| Length | 6 ft., 1.8m |
| Connectors | DB9 Male, DB25 Female |
|
|
|
|