|
|
|
Technical Specifications
|
|
| Color | Black |
| Fiber Operating Mode | Half/Full-Duplex |
| Product Height | 23.21 |
| Humidity | 90% RH |
| Industry Standards | IEEE 802.3 10Base-T |
| Industry Standards | IEEE 802.3u 100Base-FX |
| Industry Standards | IEEE 802.3u 100Base-TX |
| Input Voltage | 115 AC |
| Interface A | 1 - Fiber Optic SC Female |
| Interface B | 1 - RJ45 Female |
| LED Indicators | 1 - Ethernet Link & Activity (ON - Fiber Link ok, Blinking - Activity on Fiber Link) |
| LED Indicators | 1 - FEF [Far End Fault](On - Fault Detected, Off - No Fault |
| LED Indicators | 1 - Fiber Link & Activity (On - Fiber Link ok, Blinking - Activity on Fiber Link) |
| LED Indicators | 1 - Full ( Full duplex / Half duplex) |
| LED Indicators | 1 - Power |
| LED Indicators | 1 - Speed (10 or 100 Mbps) |
| Product Length | 96.49 |
| Data Throughput | 10/100 Mbps |
| Max Transfer Distance | 2 km |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Output Current | 200mA |
| Output Voltage | 12 DC |
| Plug Type | M |
| Center Tip Polarity | Positive |
| Carton Quantity | 25 |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Wave Length | 1310nm |
| Shipping (Package) Weight | 0.91 lb [0.41 kg] |
| Product Weight | 90.5 |
| Product Width | 73.11 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|