|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - Fiber Optic ST Female |
| Connector Types | 1 - RJ45 Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.06 lb [0.48 kg] |
| Standard | IEEE 802.3/IEEE 802.3U |
| Operating Temperature | -10 ~ 50 degrees Celsius |
| Storage | -40 to 70 |
| Humidity | 10% - 90% (non – condensing) |
| Maximum Distance |
Twisted pair (cat 5e):100m
Multi-mode fiber optic: 2km
Single-mode fiber optic: 20/40/60/80/120km |
| Power |
Input: 220V AC, 48V DC
Output: 5V DC 1A |
| General Specifications | Power Adapter is included |
|
|
|
|