|
|
|
Technical Specifications
|
|
| Color | Gray |
| Connector Types | 1 - Fiber Optic SC Female |
| Connector Types | 1 - RJ45 Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.28 lb [0.58 kg] |
| Standard | IEEE 802.3/IEEE 802.3U |
| Operating Temperature | -10 ~ 50 degrees Celsius |
| Storage | -40 to 70 |
| Humidity | 10% - 90% (non – condensing) |
| Fiber Type | Multi-Mode |
| Wavelength | 850nm |
| Max Distance | 550m / 1600ft |
| Min TX Power | -6.0dBm |
| Max TX Power | -12.0dBm |
| Sensitivity | = -17.0dBm |
| Link Budget | 12.0dBm |
| Transmit Mode | 10/100/1000 Mbps Full/Half Duplex |
|
|
|
|