|
|
|
Technical Specifications
|
|
| Color | Black |
| Fiber Operating Mode | Half/Full-Duplex |
| Product Height | 1.06 in [27 mm] |
| Humidity | 90% RH |
| Industry Standards | IEEE 802.3z 1000BASE-SX |
| Input Voltage | 115 AC |
| Interface A | 1 - Fiber Optic SC Female |
| Interface B | 1 - RJ45 Female |
| LED Indicators | 1 - Power Indicator |
| LED Indicators | 1 - FX Link: On - Valid Fiber Link |
| LED Indicators | 1 - TP Link: On - Valid Ethernet Link |
| LED Indicators | 1 - TP RX: On - Receiving Data on the Ethernet Link |
| Product Length | 3.9 in [99 mm] |
| Data Throughput | 1000 Mbps |
| Max Transfer Distance | 550m |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Output Current | 800mA |
| Output Voltage | 9 DC |
| Plug Type | M |
| Center Tip Polarity | Positive |
| Carton Quantity | 30 |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Wave Length | 850nm |
| Shipping (Package) Weight | 0.99 lb [0.45 kg] |
| Product Weight | 15.88 oz [450 g] |
| Product Width | 2.87 in [73 mm] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|