|
|
|
Technical Specifications
|
|
| Color | Black |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.15 lb [0.52 kg] |
| Connector Types | 1x RJ45 Female |
| Connector Types | 1x Fiber Optic SC Female |
| Multiple Transmit Speed |
10/100Mbps |
| Transmit Fiber |
Single-Mode - 8.3/125,8.7/125, 9/125 or 10/125um |
| General Specifications | Supports Cat 5e and Cat 6 Ethernet cables |
|
|
|
|