|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.3 |
| Connector Types | 3 - LP4 Female Large Internal Power |
| Connector Types | 1 - SP4 Female Small Internal Power |
| Connector Types | 1 - ATX 20 pin Female ATX Motherboard Adapter |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.35 in [8.5 cm] |
| Input Voltage | 115~230 |
| Input Voltage Frequency | 50~60 Hz |
| Product Length | 5.12 in [13 cm] |
| MTBF | 40,000 |
| Noise Level | 27.4 |
| Fans | 1 - 80 mm |
| Current -12.0V (A) | 0.3 |
| Current +12.0V1 (A) | 5.5 |
| Current +3.3V (A) | 8 |
| Current +5.0V (A) | 14 |
| Current +5.0Vsb (A) | 1.0 |
| Output Power | 145 |
| Power Factor Correction | No |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 2.61 lb [1.18 kg] |
| Product Weight | 1.89 lb [0.85 kg] |
| Product Width | 3.94 in [10 cm] |
|
|
|
|