|
|
|
Technical Specifications
|
|
| Color | Silver |
| Product Height | 0.91 in [2.3 cm] |
| Product Length | 3.15 in [8 cm] |
| Number of Ports | 1 |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.59 lb [0.72 kg] |
| Product Weight | 5.61 oz [159 g] |
| Product Width | 3.15 in [8 cm] |
| Operating Frequency | 2.4 GHz |
| Channels Supported | 8 |
| Input/Output Connector (per unit) | 1 x 3.5mm headphone (female) |
| Power Adapter | DC 9V, 200 mA (center positive), per unit |
| Power Consumption (typical) | 100 mA (transmitter), 130 mA (receiver) |
| Operating Temperature | 14~140 deg. F. (-10~60 deg. C.) |
| Modulation (transmitter) | FSK (Modulation Index 0.5) |
| Channel Spacing | 9 MHz |
| Channel Frequency | 2410~2473 MHz |
| Frequency Stability | +/- 100 KHz |
| Input Impedance (transmitter) | >10K Ohm |
| Input Level (transmitter) | 4Vp-p (max) |
| Receiver Sensitivty | -85 ddBm (min.) |
| Adjacent Channel Rejection | >45dB @ +/- 5 MHz offset chan. frequency |
| Image Rejection | >25dB @ the image frequency |
| Output Impedance | < 1 KOhm (receiver) |
| Output Level (receiver) | 3.4Vp-p (max.) |
| Response | 20 KHz, -2dB (max.) |
| Dynamic Range | 45 dB (min.) |
| Separation | 45 dB (min.) |
| S to N Ratio | 45 dB (min.) |
| THD | 0.6% (min.) |
| Range | 100 ft. (30m) open air, 30 ft. (10m) between walls |
|
|
|
|