|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Gray |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 1.3 lb [0.59 kg] |
| Cable Length | 15 ft [4.57 m] |
| Connector A | 1 - 15 pin High Density D-Sub (VGA) Male |
| Connector B | 1 - 15 pin High Density D-Sub (VGA) Female |
|
|
|
|