The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Aluminum Dual Fan Laptop Cooler with USB Hub and Card Reader


StarTech.com ID:  NBCOOLERPRO

$34.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 

Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Air Flow Rate12.5
ColorSilver
Enclosure TypeAluminum
Product Height1.18 in [30 mm]
Product Length10.43 in [265 mm]
Noise Level<16.9
Carton Quantity5
RoHS AvailabilityYes
Shipping (Package) Weight3.29 lb [1.49 kg]
Product Weight2.21 lb [1 kg]
Product Width12.6 in [320 mm]
SM Card SlotSmart Media, SMC, xD, xD M type
SD Card SlotSD, SD Pro, SD Elite Pro, SD Ultra, SD Ultra II, SD Extreme, SD Extreme III, SD High Speed 150X
MMC Card SlotMMC, MMC 4.0, MMC High Speed, MMC Mobile, MMC plus 200X, RS MMC, RS MMC 4.0, RS MMC DV, RS MMC High Speed
MS/MS Pro Card SlotMS, MS Duo, S Duo MG Hi-Speed, MS-Magic Gate, MS Duo Magic Gate, MS Memory Selection Function, MS ROM
MS/MS Pro Card Slot (cont'd)MS Pro, MS Pro MG Hi-Speed, MS Pro MG Extreme, MS Pro MG Extreme III, MS Pro Duo, MS pro Duo MG Ultra II, MS Pro Duo MG Hi-Speed, MS Pro MG Ultra II, MS Pro Magic Gate, MS Pro Duo Magic Gate
Fan Speed1500 RPM +/- 10%
Fan Life Expectancy40K Hours at 25 degrees C
Connector (Input)1 USB mini B Female
Connectors (Output)2 USB A Female
Power Adapter5V DC / 1 Amp
Weight950 g
NotePower Adapter is included

Product appearance and specifications are subject to change without notice.