|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - USB A Female |
| Product Height | 1.18 in [30 mm] |
| Product Length | 6.3 in [160 mm] |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 1.19 lb [0.54 kg] |
| Product Weight | 12.81 oz [363 g] |
| Product Width | 12.52 in [318 mm] |
| Base Material | Plastic |
| Power | Powered through USB port |
| Fan Dimensions | 70 x 70 x 10 mm |
| Noise Level | < 19 dBA |
| Speed | 2000±10% RPM |
| Voltage | 5V DC (USB) |
| Note | 30" USB Type A Cable included |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|