The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

External Notebook CPU Cooling Fan


StarTech.com ID:  NBFAN

$22.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 2 Year warranty
Air Flow Rate1.24 to 1.64
ColorBlack
Product Height0.98 in [25 mm]
Product Length3.15 in [80 mm]
Noise Level24 dBa to 26 dBa
Carton Quantity20
Shipping (Package) Weight0.53 lb [0.24 kg]
Product Weight2.26 oz [64 g]
Product Width2.44 in [62 mm]
Bearing TypeEver Lubricate Bearing
Fan Speed3000+/- (Min) RPM; 3800 (Max) RPM
Rated Voltage5V DC (USB Powered)
General SpecificationsLED Light