|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - DB9 Male |
| Product Height | 1 in [25.4 mm] |
| Product Length | 4.21 in [107 mm] |
| Power Adapter Included | Yes |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.88 lb [0.85 kg] |
| Product Weight | 16.94 oz [480 g] |
| Product Width | 2.61 in [66.3 mm] |
| Material | Aluminum |
| PoE | IEEE 802.3af Power-over-Ethernet
Compliant |
| Data Bits | 6, 7, 8 |
| Stop Bit | 1, 2 |
| Maximum Data Transfer Speed | Up to 115.2 Kbps |
| LED's | Heartbeat, Link/Activity, 10/100 Mbps |
| Operational Temperature | 0° to 55° C |
| Storage Temperature | -20° to 85° C |
| Operating Humidity | 5 to 95% RH |
| Power Input | 12V DC |
| Power Consumption | 100mA , 12V DC |
| Industry Standards | |
| General Specifications | UDP, IP, TCP, ICMP, HTTP, DHCP,
ARP-Ping |
|
| Note | Support for Win2000, Win XP 32bit, and Vista 32bit |
|
|
|
Product appearance and specifications are subject to change without notice.
|