|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Beige |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - RJ45 Female |
| Product Height | 1.73 in [44 mm] |
| Product Length | 5.12 in [130 mm] |
| Operating Temperature | 0° to 70° C |
| Center Tip Polarity | Positive |
| Carton Quantity | 22 |
| Industry Standards | TCP/IP |
| Industry Standards | HTTP |
| Industry Standards | ICMP |
| Industry Standards | TFTP |
| Industry Standards | UDP |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Product Width | 3.74 in [95 mm] |
| General Specifications | One DB-9 serial ports, one RJ-45 Ethernet port |
| OS Compatibility | Windows 2000, XP, Vista and Linux for driver mode |
| General Specifications | All other modes operate independently of the operating system |
| Cable Requirements | 10 Base-T Ethernet cable |
| Power Adapter Specifications | 9V DC, center-positive, operation @ 70 mA, peaks @ 90 mA |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|