|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Copper |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Connectors | N Male & RP-TNC |
| Jacket | RG400U |
| Length | 1 ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|