|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| General Specifications | EL302 (NEMA 5-15P)x 1 to EL706 (NEMA5-15R) x 2 |
| Type | SJT, 16 AWG /3 Conductor |
| General Specifications | 105C, 13 Amp, 125 Volts |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|