|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - SATA Data 7 pin Male |
| Connector A | 1 - SP4 Male |
| Connector B | 1 - IDC 40 Female |
| Carton Quantity | 50 |
| Industry Standards | Serial ATA 1.0 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Data Transfer Rate | Up to 133 MBytes/sec. |
| Chipset | Marvell 88i8030-TBC |
|
|
|
|