|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - SATA Data 7 pin Male |
| Connector Types | 1 - IDE 40 pin Female |
| Connector Types | 1 - SP4 Male |
| Product Height | 11 |
| Product Length | 2.4 in [61 mm] |
| Carton Quantity | 40 |
| Industry Standards | Serial ATA 1.0 |
| Shipping (Package) Weight | 5.29 oz [150 g] |
| Product Weight | 0.71 oz [20 g] |
| Product Width | 1.97 in [50 mm] |
| Enclosure Type | Plastic |
| LED Indicators | 1 - Power - Red |
| LED Indicators | 1 - HDD Activity - Green |
| Number of Drives | 1 |
| Compatible Drives | 2.5" SATA |
| Compatible Drives | 3.5" EIDE |
| Compatible Drives | 3.5" SATA |
| Compatible Drives | 5.25" SATA Optical Drive |
| Compatible Drives | 5.25" EIDE Optical Drive |
| Chipset ID | Sunplus - SPIF223A |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 150°C (-40°F to 302°F) |
| Humidity | 90% RH |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|