|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| Cable Length | 3 ft [0.91 m] |
| Connector A | 1 - 4 pin mini-DIN (S-Video) Male |
| Connector A | 1 - 3.5 mm Stereo Male |
| Connector B | 1 - 4 pin mini-DIN (S-Video) Male |
| Connector B | 1 - RCA Male |
|
|
|
|