|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | TSB 12LV26 |
| External Ports | 3 - FireWire 6-pin Female |
| Product Height | 3.15 in [8 cm] |
| Internal Ports | 1 - FireWire 6-pin Female |
| Product Length | 4.72 in [12 cm] |
| Maximum Data Transfer Rate | 400000000 Mbits/Sec |
| Number of Ports | 3 |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.1 |
| Industry Standards | IEEE 1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Microsoft WHQL Certified | Yes |
| Chipset | TI TSB12LV26 |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Linux, and Mac OS 8.6 and up |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|