|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Chipset ID | VIA VT6307 |
| External Ports | 1 - FireWire 6-pin Female |
| External Ports | 1 - FireWire 4-pin Female |
| Product Height | 2.4 in [6.1 cm] |
| Internal Ports | 1 - FireWire 6-pin Female |
| Product Length | 4.72 in [12 cm] |
| Number of Ports | 2 |
| Carton Quantity | 45 |
| Industry Standards | PCI 2.1 |
| Industry Standards | IEEE 1394 |
| Industry Standards | IEEE 1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Microsoft WHQL Certified | Yes |
| Bus Type | PCI 3.3v/5v |
| OS Support | Windows 2000/XP/Server 2003/Vista Mac OS 8.6 and up |
|
|
|
|