|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Chipset ID | VIA VT6307 |
| External Ports | 1 - FireWire 6-pin Female |
| External Ports | 1 - FireWire 4-pin Female |
| Internal Ports | 1 - FireWire 6-pin Female |
| Maximum Data Transfer Rate | 400000000 Mbits/Sec |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.1 |
| Industry Standards | IEEE 1394 |
| Industry Standards | IEEE 1394a |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| OS Compatibility | Windows 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS 10 and up, and Linux |
|
| Note | The internal port and the top external port share the same connection, meaning that only one of these two ports can be used at a time.
Configured with low bracket and standard bracket included |
|
|
|
Product appearance and specifications are subject to change without notice.
|