|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | SUN 1888 |
| Connector Types | 1 - DB25 Female |
| Product Height | 2.17 in [5.5 cm] |
| Product Length | 4.72 in [12 cm] |
| Carton Quantity | 50 |
| Industry Standards | IEEE-1284 |
| Industry Standards | EPP |
| Industry Standards | ECP |
| Industry Standards | SPP |
| Industry Standards | BPP |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Microsoft WHQL Certified | Yes |
| Chipset | Sunix SUN1888
|
| OS Compatibility | DOS, Windows 95/ 98/ ME/ NT/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|