|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | NETMOS NM9805CV |
| Connector Types | 1 - DB25 Female |
| Product Height | 2.17 in [5.5 cm] |
| Product Length | 4.72 in [12 cm] |
| Maximum Data Transfer Rate | 2500000 Mbits/Sec |
| Carton Quantity | 50 |
| Industry Standards | EPP |
| Industry Standards | ECP |
| Industry Standards | SPP |
| Industry Standards | BPP |
| Industry Standards | PCI 2.2 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Compatible OS | DOS, Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit); Linux |
| Chipset | MosChip NM9805 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|