|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | MosChip NM9805 |
| Connector Types | 1 - DB25 Female |
| Carton Quantity | 50 |
| Industry Standards | PCI 2.1 |
| Industry Standards | EPP |
| Industry Standards | ECP |
| Industry Standards | SPP |
| Industry Standards | BPP |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|