|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Chipset ID | NetMos NM9820CV |
| External Ports | 1 - DB 9-pin Serial Male |
| Product Height | 2.17 in [5.5 cm] |
| Product Length | 4.72 in [12 cm] |
| Number of Ports | 1 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|