|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Connector Types | 1 - DB9 Male |
| Number of Ports | 1 |
| Carton Quantity | 48 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Bus Type | PCI 5V / PCI-X 3.3V |
| Maximum Data Transfer Rate | 460Kbps (Note: Crystal will need to be adjusted to achieve 460Kbps) |
| OS Support | Windows NT4/95/98SE/ME/2000/XP/Vista and Linux |
| Chipset | Oxford OX16PCI952 |
|
|
|
|