|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| External Ports | 2 - USB A Female |
| Product Height | 2.17 in [55 mm] |
| Product Length | 4.72 in [120 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed
Mac - G3 original processor or faster |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003 and up Mac OS X and up |
|
|
|
|