|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI (5 Volt) |
| Connector Types | 2 - IDC 40 Male |
| Product Height | 3.35 in [8.5 cm] |
| Product Length | 4.72 in [12 cm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Dimensions | 4.84 x 4.72 x 0.87 inches (123 x 120 x 22 mm) |
| Hard Drive Compatibility | ATA IDE 133/100/66/33 hard drives up to 132 GBytes |
| General Specifications | Sil0680ACL144
|
| OS Support | DOS, Windows 98/ME/NT 4/2000/XP/Server 2003 and up |
|
|
|
|