|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Height | 0.83 in [21 mm] |
| Product Length | 4.76 in [121 mm] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 1.76 oz [50 g] |
| Product Width | 5.39 in [137 mm] |
| Bus Type | 32-bit PCI 3.3v/5v |
| Connectors | |
| General Specifications | MiniPCI Type III (124 pin) |
|
|
|
|